Battery Disconnect Switches

75920 Series

Sealed Master Disconnect Switches

Datasheet

Package Type:
75920-BX
75920-BP, 75920-05-BX, 75920-10-BX

Description:
Standard Switch, Standard Switch with Stainless Steel Hex and Washer, Metric Switch, Metric Switch with Stainless Steel Hex and Washer

Details:
On-Off markings, I-O markings

Series Details

TR Series

Dual Pole Master Disconnect Switch

Datasheet

Package Type:
880175S

Description:
Dual Pole 500 A Master Disconnect Switch

Actuator:
Plastic Knob

Series Details

SR Series

Single-Pole Master Disconnect Switches

Datasheet

Package Type:
880062S, 880064S, 880154S

Description:
Flange Mount, Panel Mount with Lockout, High Cranking - Panel Mount with Lockout

Actuator:
Plastic Knob

Series Details

M-750 Series

Battery Selector Master Disconnect Switches

Datasheet

Package Type:
M-750-BP, , M-754-BP

Description:
Basic model, With lock, With alternator field disconnect, With lock and alternator field disconnect, With pilot light, With pilot and pilot circuit

UL listed:
Marine UL Listed

Series Details

2484 Series

SPST Single Pole Metal Body Battery Disconnect Switches

Package Type:
2484-BX, 2484-02-BX, 2484-03-BX, 2484-06-BX, 2484-09-BX, 2484-16-BX, 2484-19-BX, 2484-A-BX

Description:
Same as 2484-02 - with o-ring seal in the operating shaft, Weather resistant O-ring seal in operating shaft - gasket-sealed terminal insulation and sealant in mounting stem and case, Same as 2484-16 with copper contacts and without UL label

Details:
Single Pole - Two Positions: Off-On

Series Details

75908 Single Pole Series

300A High Current Metal Body Battery Disconnect Switches

Package Type:
75908-BX

Details:
Single Pole - Two Positions: Off-On

Rating:
6-36 Vdc; Large studs-2000A intermittent 30 sec. On 3 min. Off; 300A continuous.

Series Details

75900 Double Pole Series

DPST Double Pole Metal Body Battery Disconnect Switches

Datasheet

Package Type:
75903-BX, 75904-BX, 75904-01-BX, , 75907-BX, 75912-BX

Details:
Double Pole - Two Positions: Off-On, Double Pole Off-On - Disconnects battery and field circuits

Rating:
6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuous, 6-36 Vdc; Large studs-2000A intermittent 30 sec. On 3 min. Off; 300A continuous. Small studs-20A continuous

Series Details

M-284 Series

SPST Single Pole Brass Body Marine Battery Switches

Package Type:
M-284-BP
M-284-BX, M-284-01-BP
M-284-01-BX, M-284-A-BX, M-284-02-BX

Description:
Marine Grade, Marine Grade
Same as M-284-01 without UL label, Marine Grade
Same as M-284-01 with O-ring seal in operating shaft - gasket-sealed terminal insulator - without UL label, Marine Grade
M-284-02 with Faceplate in Bubble Pack

Details:
Single Pole - Two Positions: Off-On

Series Details

M-290 Series

DPST Dual Pole Brass Body Marine Battery Switches

Package Type:
M-290-01-BX, M-290-05-BX

Description:
Marine Grade

Details:
Double Pole - Two Positions: Off-On

Series Details

Accessories for Disconnect Switches

Lockout-Tagouts - Levers - Faceplates

Package Type:
24505-BX, 80101-B-BX, 82065-BP
82065-BX, 82065-02-BX

Description:
Lockout lever kit, Lever, Face Plate

Details:
Lever and Flange Plate for Padlock use metal case master disconnect switches, Chrome-Plated Cast Zinc Lever, Off-On Marking
Without Indexing Pin, Off-On Marking
With Indexing Pin, O-I Marking
Without Indexing Pin

Series Details

080987 00 Series

100-150A Single Pole Battery Switch with Red Removable Handle

Datasheet

Package Type:
08098700-BX, 08098780-BX, 08099080-BX

Terminals:
M8 Copper Studs, M10 Copper Studs

Max total continuous current:
100A, 150A

Series Details

080802 00 Series

150A Single Pole Battery Switch with Push to Off and Turn to On Feature

Datasheet

Package Type:
08080200-BX

Terminals:
M10 Silver Plated Copper Studs

Max total continuous current:
150A

Series Details

080101 00 Series

300A Single Pole Battery Switch with Fixed Handle

Datasheet

Package Type:
08010100-BX

Terminals:
M10 Copper Studs

Max total continuous current:
300A

Series Details

080840 00 Series

250A-500A Dual Pole Battery Switch with Removable or Fixed Handle

Datasheet

Package Type:
08084000-BX, 08084100-BX

Terminals:
M10 Silver Plated Copper Studs

Max total continuous current:
250A, 500A

Series Details

080988 00 Series

250A Single Pole Battery Switch with Removable or Fixed Handle

Datasheet

Package Type:
08098800-BX, 08098881-BX, 08098882-BX

Terminals:
M10 Silver Plated Copper Studs

Max total continuous current:
250A

Series Details

080989 00 Series

350A Single Pole Battery Switch with Removable or Fixed Handle

Datasheet

Package Type:
08098900-BX, 08098980-BX, 08098981-BX

Terminals:
M12 Silver Plated Copper Studs

Max total continuous current:
350A

Series Details

080984 00 Series

250A Single Pole Battery Switch with Push-Button Quick Off

Datasheet

Package Type:
08098400-BX

Terminals:
M10 Silver Plated Copper Studs

Max total continuous current:
250A

Series Details