Littelfuse SIDACtor® Protection Thyristors Provide Enhanced Surge Protection in High Exposure Environments

Superior clamping to traditional MOV passive technology in AC line protection

Click to download a high resolution images: 
Pxxx0FNL Series 3kA SIDACtor Thyristors

Pxxx0ME Series 5kA SIDACtor Thyristors  

CHICAGO, January 11, 2018 — Littelfuse, Inc., today introduced two series of SIDACtor® protection thyristors optimized to protect equipment located in high exposure environments from severe overvoltage transients. The Pxxx0MEL 5kA Series and Pxxx0FNL 3kA Series SIDACtor protection thyristors offer enhanced reliability through multiple high energy surge events. Unlike many non-semiconductor-based high power protective products, which can experience functional degradation after only a few surge events, the Pxxx0MEL and Pxxx0FNL Series are semiconductor-based components, and will continue to provide protection through multiple surge events without functional degradation.

Typical applications for Pxxx0MEL 5kA Series and Pxxx0FNL 3kA Series SIDACtor protection thyristors include:

  • CATV amplifiers.
  • Telecom base station equipment.
  • Cell towers.
  • UPS/AC high-power distribution grids.
  • Automotive battery charging systems.
  • Solar power system DC/AC inverters.
  • Uninterruptible battery backup systems.

“The Pxxx0MEL 5kA Series and Pxxx0FNL 3kA Series SIDACtor protection thyristors offer on-state voltage values that are much lower than the arc voltage of a traditional gas discharge tube. This low on-state voltage means they can handle much higher surge currents,” said Jack Tung, Global Product Marketing Manager at Littelfuse. “They also offer a much lower voltage threshold than the clamping voltage of a metal oxide varistor, and can be used in series with clamping devices such as varistors or TVS didoes for protecting AC power input lines.”

Pxxx0MEL Series and Pxxx0FNL Series SIDACtor protection thyristors offer these key benefits:

  • Clamping that is superior to traditional MOV passive technology for AC line protection provides high-power surge protection up to 3kA or 5kA.
  • Low on-state voltage condition ensures low thermal accumulation during long-term events.
  • Unlike gas discharge tubes (GDTs) or surge arrestors, these semiconductor crowbar devices have no wear-out mechanism, so they can withstand multiple surge events with minimal degradation, eliminating the need to dispatch service personnel to replace damaged equipment.

Availability
Pxxx0MEL 5kA Series SIDACtor protection thyristors in TO-218 packaging are available in tube pack in quantities of 250, with 25 devices per tube and 10 tubes per box. Pxxx0FNL 3kA Series SIDACtor protection thyristors in TO-262M packaging are available in tube pack in quantities of 500 (50 per tube) or in tray pack in quantities of 100. Sample requests may be placed through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.

For More Information
Additional information is available on the Pxxx0MEL 5kA Series SIDACtor® protection thyristors product page and the Pxxx0FNL 3kA Series SIDACtor® protection thyristors product page. For technical questions, please contact: Jack Tung, Global Product Marketing Manager, jtung@littelfuse.com.

About Littelfuse
Founded in 1927, Littelfuse is the world leader in circuit protection with growing global platforms in power control and sensing. The company serves customers in the electronics, automotive and industrial markets with technologies including fuses, semiconductors, polymers, ceramics, relays and sensors. Littelfuse has over 10,000 employees in more than 40 locations throughout the Americas, Europe and Asia. For more information, please visit Littelfuse.com.

LFUS-P