Automotive Surface Mount PTCs


  • ASMD

  • PolySwitch Automotive 2920 & 3425 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.23, 0.37, 0.6, 0.9, 1.04, 1.2, 1.27, 1.73, 1.85, 1.97

  • ITRIP
    (A):
     0.59, 0.94, 1.48, 2.16, 2.46, 2.88, 2.95, 3.7, 3.93, 5

  • Max Volts
    (V):
     16, 30, 33, 60

  • ASMDC

  • PolySwitch Automotive 2920 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.3, 0.5, 0.75, 1.25, 1.85, 3

  • ITRIP
    (A):
     0.6, 1, 1.5, 2.5, 3.7, 6

  • Max Volts
    (V):
     24, 33, 60

  • nanoASMD

  • PolySwitch Automotive 1206 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.1, 0.12, 0.16, 0.2, 0.25, 0.35, 0.5

  • ITRIP
    (A):
     0.25, 0.39, 0.42, 0.45, 0.58, 0.75, 1.1

  • Max Volts
    (V):
     13.2, 16, 24, 48, 60

  • miniASMD

  • PolySwitch Automotive 1812 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.1, 0.14, 0.2, 0.3, 0.5, 0.75, 1.1, 1.25, 1.5, 2 more

  • ITRIP
    (A):
     0.28, 0.3, 0.4, 0.6, 1, 1.5, 1.6, 2.2, 2.5, 2.8 more

  • Max Volts
    (V):
     12, 13.2, 16, 24, 30, 33, 60