-
-
Universal Alarms and Accessories
-
Housing: Impact-Resistant ABS Resin Case Moisture-Repellent Insulator, Lightweight Molded Plastic Housing with Negative Ground Terminal, Plated Steel, Plated Steel; Non-Grounded
-
Mounting Method: 0.6875 (17.46mm) Diameter 0.53125 (12.88mm) Long Mounting Stem, .6875' (17.46mm) Diameter .53125' (12.88mm) Long Mounting Stem, Mates to Littelfuse 3032 or 3029 Delphi (Packard) 12033871., Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart), Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart)
-
Input Terminals: 2 Screw, Three 1/4 (6.4mm) blades, Three 1/4in (6.4mm) blades, Two Screw #8-32, Two screw terminals with lockwashers
|
-
-
12V LED Pilot Lights in Various Sizes and Colors
-
Contact Material: Spring-actuated Brass Bulb Contact
-
Housing: Chrome-plated Bezel
-
Mounting Method: Front-mount 0.546 (13.87mm) Diameter M14 Thread
|
-
-
Pilot Light Red Lens
-
Contact Material: Spring-actuated Brass Bulb Contact
-
Housing: Black Aluminum Bezel, Chrome-plated Brass Bezel, Satin Finish - Stainless Steel Bezel, Zinc Finish Plated Brass Bezel
-
Mounting Method: Rear-mount 1/2 (12.7mm) Diameter Mounting Stem 3/8 (9.5mm) Long, Rear-mount 1/2” (12.7mm) Diameter Mounting Stem 3/8” (9.5mm) Long, Rear-mount 11/16 (7.5mm) Diameter Mounting Stem 1/4 (6.4mm) Long, Rear-mount 3/4 (19.1mm) Diameter Mounting Stem 11/16 (17.5mm) Long, Rear-mount 3/4” (19.1mm) Diameter Mounting Stem 11/16” (17.5mm) Long, Rear-mount 7/8 (22.2mm) Diameter Mounting Stem 3/4 (19.1mm) Long
|
-
-
Replacement and Aftermarket Harness Products
-
Contact Material: Single
-
Information Not Available
-
Information Not Available
|
-
-
Bayonet Base Lamp Socket
-
Details: Accepts BA9 Base Lamps. Suggested bulbs: 51 (6V), 53 (12V), 356 (24V).
-
Contact Material: Single, Single Bulb Contact, Spring-actuated Brass Bulb Contact, Steel Spring
-
Housing: Black Plastic with ground wire attached to shell, Plated Steel with Ground Wire Attached to Shell
|
-
-
Replacement and Aftermarket Harness Products
-
Details: 16AWG thermoplastic jacketed wire
-
Contact Material: double standard, Single
-
Housing: Phenolic Washer Insulator
|