Voltage/Phase Monitors


  • DLM Series – Voltage Monitor

  • The DLM (DLMU) series is a universal voltage, three-phase voltage monitor. This monitor continuously...More

  • Input
    Voltage (V):
     200 - 480 Vac, 500 - 600 Vac

  • Termination Type: Screw terminal with captive wire clamps for up to #14 AWG (2.5 mm²) wire

  • Mounting Method: Surface mount with two #8 (M4 x 0.7) screws or snap on 35mm DIN rail

  • TVM Series – Voltage Monitor

  • The TVM series is a three-phase voltage monitor that provides protection for motors and other sensit...More

  • Input
    Voltage (V):
     208 Vac, 460 Vac, 480 Vac, 230VAC

  • Termination Type: 0.25 in. (6.3 mm) male quick connect terminals, 0.25 in. (6.35mm) male quick connect terminals

  • Mounting Method: Suface mount with one #8 (M5 x 0.8) screw, Surface mount with one #8 (M5 x 0.8) screw

  • TVW Series – Voltage Monitor

  • The TVW series is a three-phase voltage monitor that provides protection for motors and other sensit...More

  • Input
    Voltage (V):
     208 - 240 Vac, 208; 220; 230; 240 Vac, 380 400 and 415VAC, 430; 440; 460; 480 Vac

  • Termination Type: 0.25 in. (6.3 mm) male quick connect terminals, 0.25 in. (6.35mm) male quick connect terminals

  • Mounting Method: Suface mount with one #8 (M5 x 0.8) screw, Surface mount with one #8 (M5 x 0.8) screw

  • WVM

  • The WVM Series provides protection against premature equipment (motor) failure caused by voltage fau...More

  • Input
    Voltage (V):
     200 to 240VAC, 355 to 425VAC, 400 to 480VAC, 500 to 600VAC

  • Output
    Form:
     Isolated SPDT

  • Termination Type: Screw terminals with captive wire clamps for up to #12 AWG (3.2mm2) wire