Military Electronic Parts


  • 253

  • PICO® II Very Fast-Acting Military Spec. Subminiature Axial Leaded Fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Nominal Melting I2T (A2sec): 0.000113, 0.00174, 0.0116, 0.0296, 0.0598, 0.153, 0.256, 0.405, 0.587, 1.19 more

  • 268

  • MICRO™ High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

  • VAC (V): 125

  • Resistance
    (Ω):
     0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.14, 0.167 more

  • Opening: Very Fast-Acting (FF)

  • 291

  • OBSOLETE - 291 Series - 2AG Slo-Blo® DSCC Military Fuse (commercial equivalent - 225 Series)

  • VAC (V): 125, 250

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • Min Operating Temperature: Not Applicable