Motor and Pump Protection


  • Litteluse MP8000 Bluetooth Enabled Relay

    MP8000 Bluetooth Overload Relay

  • The MP8000 are advanced motor protection electronic overload relays, fully programmable via Bluetoot...More

  • Supply
    Voltage
    (VAC):
     85 - 264VAC

  • Input
    Voltage (V):
     90 to 690VAC (use of external PTs can extend the upper range above 690VAC)

  • Output
    Form:
     Control relay: SPST - Form A; Auxilliary relay: SPDT - Form C

  • littelfuse Motor and Pump Protection Relays

    777 Series

  • The 777 is a fully programmable electronic overload relay designed to protect any motor drawing 2-80...More

  • Input
    Voltage (V):
     100 to 240VAC, 200 - 480VAC, 200 to 480VAC, 340 to 480VAC, 500 to 600VAC

  • Output
    Form:
     SPDT - Form C

  • Termination Type: Torque: 7in-lbs

  • Littelfuse Power Monitors

    777-KW/HP-P2

  • The 777-KW/HP-P2 Series has the overload, voltage, phase loss and reversal, voltage and current unba...More

  • Input
    Voltage (V):
     200 to 480VAC, 340 to 480VAC, 500 to 600VAC

  • Output
    Form:
     SPDT - Form C

  • Termination Type: Torque: 7in-lbs