-
-
SE-330 New Revision
...More
-
Supply Voltage (VAC): 28-52, 65-265
-
Supply Voltage (VDC): 36-72, 85-275
-
Relay Contacts: One Form B, Two Form C, One Form A, Two Form A
|
-
-
SE-330AU New Revision
...More
-
Supply Voltage (VAC): 28-52, 65-265
-
Supply Voltage (VDC): 36-72, 85-275
-
Relay Contacts: One Form B, Two Form C, One Form A, Two Form A
|
-
-
SE-330HV New Revision
...More
-
Supply Voltage (VAC): 28-52, 65-265
-
Supply Voltage (VDC): 36-72, 85-275
-
Relay Contacts: One Form B, Two Form C, One Form A, Two Form A
|
-
-
The SE-325 Neutral-Grounding-Resistor Monitor is used on
resistance-grounded systems up to 25 kV to ...More
-
Supply Voltage (VAC): 120, 240
-
Supply Voltage (VDC): 120
-
Relay Contacts: One Form A (N.O.)
|
-
-
The NGRM-ENC is a compact non-metallic NEMA-4X enclosure housing an SE-325 or SE-330 Neutral-Groundi...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Neutral-Grounding Resistors (NGRs) are used to ground power systems by inserting a resistor between ...More
-
Supply Voltage (VAC): Consult Factory
-
Supply Voltage (VDC): Consult Factory
-
Approvals: Consult Factory
|