ࡱ> %` bjbjNN 4,,i.T,,,8,L-F A&/6/:/:/:/0BW0s0@@@@@@@$Ah`Dp9@100119@:/:/N@64441(:/:/@41@44V<@s=:// n,,17= ?@ AC=0DH1Ds=Ds=0040 0S0009@9@&3000 A1111F F   F F  $ ENGINEERING SPECIFICATION SYMCOM MODEL ISS-102CCI-M-MC Intrinsically Safe Switch GENERAL REFERENCES 30 CFR Part 18 Mine Safety and Health Administration ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers WARRANTY Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model ISS-102CCI-M-MC, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: MSHA has evaluated the device to comply with the requirements in CFR 30 18.68 for intrinsically safe devices. The evaluation number is 18-ISA070001-0. Performance/Design Criteria Capabilities and Features: Inputs: The equipment shall accept two control inputs from the hazardous area. The equipment shall accept single-phase input voltage rated 120VAC. Outputs: The equipment shall include two relays. Relay 1 shall be Form C (SPDT), non-isolated. Contacts pilot duty rated 180VA@120VAC. Contacts general purpose rated 5A@120VAC. Relay 2 shall be Form C (SPDT), isolated. Contacts pilot duty rated 180VA@120VAC. Contacts general purpose rated 5A@120VAC. Functional Specifications: The equipment shall provide pump-up or pump-down mode. The equipment shall allow the user to select direct or inverted logic and probe setting for the specific application The equipment shall provide single-channel switch mode. The equipment shall activate both output relays when control input #1 is activated. The equipment shall provide dual-channel switch mode. The equipment shall activate the appropriate relay when a control input is activated. The equipment shall allow the relays to be activated independently of one another. The equipment shall provide the following functions controlled from a DIP switch: Mode selection: single-channel switch, dual-channel switch, dual-channel differential / latching Input logic selection: direct, inverted Debounce selection: 0.5 seconds, 2 seconds The equipment shall include an input sensitivity threshold of 4.7-100kiloohms, adjustable. The equipment shall include two LEDs. Each LED shall illuminate upon activation of the corresponding output relay. Intrinsically Safe Requirements: The equipment shall have the following entity parameters: Voc=16.8V Isc=1.2mA La=100mH Ca=0.39F Po= Voc * Isc 4 The equipment shall provide intrinsically safe circuit into the following locations: Class I, Divisions 1 & 2, Groups A, B, C, & D Class II, Divisions 1 & 2, Groups E, F & G Class III The equipment shall provide two inputs to the hazardous area. Electromagnetic Compatibility: The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. The equipment shall be immune to electrical fast transient bursts per IEC 61000-4-4, Level 3, 4kV power supply port, 4kV input/output ports. The equipments power supply port shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Enclosure Class of Protection: The equipment shall provide IEC IP20 (finger safe) protection. Environmental Requirements: The equipment shall operate continuously without derating in ambient temperatures of -40 to 55C (-40 to 131F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 3.5 H x 2.084 W x 2.35 D. Mounting: The equipment shall be mountable on standard 35 mm DIN rail. The equipment shall be surface mountable. En SEQ CHAPTER \h \r 1d of Section      ES-ISS-102CCI-MMC_A1 06/2010 ./56JPQflt~   * O X j  ˿ufuUGUuUuhSbCJOJQJ^JaJ h^_hNBCJOJQJ^JaJhNB5CJOJQJ^JaJhNBCJOJQJ^JaJh _CJOJQJ^JaJh$CJOJQJ^JaJhcANCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJhNBCJOJQJ^JhH+N5CJOJQJ^Jh5CJOJQJ^JhDC5CJOJQJ^JhNB5CJOJQJ^JQYE}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#PART a$gdNB;$ \0b@ P !$`'0*-/2p5@8;=@CPF Idh1$a$gdNBiYZeA}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNB?$ \`0@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBef@$ & F _`0*8@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd$?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB  E;$ b `0v*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gd`=}$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNB   F<$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNB   JJ8$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNB   ) T ` a c @ A B G H ] ^ _ x νࡂs_N_ν@h" CJOJQJ^JaJ hNB5;CJOJQJ^JaJ&h'hNB5;CJOJQJ^JaJhji5CJOJQJ^JaJ hcQhcQCJOJQJ^JaJh&CJOJQJ^JaJhNBCJOJQJ^JaJh$CJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJhNB5CJOJQJ^JaJ h@zhNBCJOJQJ^JaJ   A?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB}$ & F \`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#PART a$gdNB ( ) E>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNB) >$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB D?$ Y`0P !$`'0*-/2p5@8;=@CPF I1$^`a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNB z$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNB A B M5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdji|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdcQB ^ _ E>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNBx y { |     & 4 ? @ A H Q a e z ~ ŷ䛊|n||`|RDD|hdCJOJQJ^JaJhGlCJOJQJ^JaJh.aCJOJQJ^JaJh{HCJOJQJ^JaJh$CJOJQJ^JaJ h^_hCJOJQJ^JaJhCJOJQJ^JaJhCJOJQJ^JaJh>CJOJQJ^JaJh" CJOJQJ^JaJ h^_hNBCJOJQJ^JaJhNBCJOJQJ^JaJhxeCJOJQJ^JaJ_ z { F>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNB{ | Fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd" >$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdA |$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdSb   E>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdA|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdSb  z$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdNB A |$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdS+   5 6 ? @ Y Z [ Ⱥ֬qcqUGhaMCJOJQJ^JaJhCtCJOJQJ^JaJhxeCJOJQJ^JaJh" CJOJQJ^JaJhACJOJQJ^JaJ h^_hCJOJQJ^JaJh.aCJOJQJ^JaJhCJOJQJ^JaJh$CJOJQJ^JaJhNBCJOJQJ^JaJh{HCJOJQJ^JaJhS+CJOJQJ^JaJhGlCJOJQJ^JaJA |$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd ? @ E>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdA|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd@ [ z$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd" [ |$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdcP 2>?\arvȺȞȞqqcUUUh$CJOJQJ^JaJhHCJOJQJ^JaJhWtCJOJQJ^JaJh6vCJOJQJ^JaJ h^_h6vCJOJQJ^JaJhCtCJOJQJ^JaJh" CJOJQJ^JaJhaMCJOJQJ^JaJh#*CJOJQJ^JaJhCJOJQJ^JaJhCJOJQJ^JaJheCJOJQJ^JaJ! |$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd?|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd" ?|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd#*|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd" |$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd>r|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd>r|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd#%|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd6v%M|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd6vMx|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd6vx|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd6v|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd6v*8GfghiZ[^_   ֺ֩xxxxj\Nhi rCJOJQJ^JaJhyCCJOJQJ^JaJh2.CJOJQJ^JaJh#CJOJQJ^JaJ hnW9h/fCJOJQJ^JaJ#hSR+h/f>*CJOJQJ^JaJ hSR+h/fCJOJQJ^JaJhACJOJQJ^JaJhxeCJOJQJ^JaJh/fCJOJQJ^JaJh$CJOJQJ^JaJh6vCJOJQJ^JaJFGH;$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gd6v|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ*#)a$gd$GhiE>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdA|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdpiz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/fL7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/fGFz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/f>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdAGu|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/fu|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/fE>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/fMMM7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/f  G<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/fz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/f w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.gdP 0H/vwx +L]_efimsvwyzȺȩțȩȍȩȍȩȩȩȩȩȩȩȩȩȩȩhCJOJQJ^JaJh}oCJOJQJ^JaJhxeCJOJQJ^JaJ h^_h/fCJOJQJ^JaJhACJOJQJ^JaJh/fCJOJQJ^JaJh=CJOJQJ^JaJhCtCJOJQJ^JaJhPCJOJQJ^JaJ.w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.gdPw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.gdP01H?$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.gdP1J9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/fz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gdAH< Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd/fz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/f !G<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/fz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/f!w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.gd/f{|M9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.gd/fBCDFG[\]hijlmoprsuvwxȺȨȗ}yqmqmqmqmb[mRmhHmHnHu hjihHjhjihHUhHjhHUhmh/fCJOJQJ^JaJh/fjh/fU hCh/fCJOJQJ^JaJ#h^_h/f5CJOJQJ^JaJhi CJOJQJ^JaJh/fCJOJQJ^JaJh}oCJOJQJ^JaJhHCJOJQJ^JaJhEcYCJOJQJ^JaJ |N5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdi z$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/fG<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/fz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/fCDC@$ \0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ*#.a$gd/fDiklnoqrtuwxgdNB5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB$a$gdAQ5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fhmh 21h:pNB/ =!"#$% .Dd )lg>  # A"`"m.[p,ea+[rI.D@=A.[p,ea+[rH/Mz.x UZ~V+-YyDfwQ(CQ4(KK;*^PMWZAE).MP,14iÜ3{s_k=s?ϳ~M/vM_6{}}n}}[<p ^׷lC_}.~m~aKcZJ'Jwmw!.?u`0 `0 `0J¿|oS"ߵ۪r^.@3Ϋ`0 `0  ?O?|;Iկ&m&vm-Yd)8ɹ瞛|_O|k#<|ĉM74y{ޓp$ǒ%KH~:y睥ȑUndvKYYd׽.c=|W;#ou]ʒ%KIoۓI&%=Pu?ɓ7M6,YꊴF%?:Ƌ˖-Kvi'k K,u]z[ߚtM~d-6dR&Yִ~3'Z[diX#/B.;tg$ӦMdɒoviΆ0O{JSN)}n#׿e C4^}UglᆅL^|Jo}+Y{2|pw`0|!~K+˞{7_4 3 Fz/RLΠA?w\k0P⊠=oxxwO0!9 ^No0 r7}F3{wvg1Wb"1+/ܒ {5*=| L A/V9CyRwLγ:ps3Z=,2[5K6/Rv:E#$yܪxnwV{2?яMOzzb}=>`ҳ>?O:%oOe RF?\oUygʃ_G<5دg۠x6/;@]s5ɯ3?a7[o/m%]vY}mtvgx|{sSO=)S$ok0}tw4N>ƍŋO| kpѣ˱L6|s瓘1|n?Ƶ?<|~}}-ewOtAСCcL}:dM7q~,-{WO#Gt`5Fc6('gS6̍mA8Ow3Cα YR~Y ڍ6g}̙31rF< ~RG>7ڋ<={p kgB~@]wu~3{?|%p# >;^ݩ;4ԃoX.3N;1&{Nga~};Ghz]?ܽ?}=m_S=Ogӟv=5c<>RPnlYmAN8GÜ#<l\G>p u|S{rC1/Ј#>o&_~Ƴdw}k3fpgfLNƵy<{M2oCC\95:*wȪ m]㙭@@Q,j1䇹'dowuI_w{&|(pZN' %S\#o~yY$>a>Ϝ9}Tf~;}r_@5N:ꨣܸSH3uKI/5ey~g א#;ԧ}f(/C?@m0fw<|Ai_]Ƽr6u]%>WYQ@O~g!?>C&WY!.ƠyO}u, E}Ÿ_={l~Q~'rG? ""7JO1kiW^ye÷cY,Gflču&nD9zu4lqJ@`KN_{wꃾi~x[5P7i%ϼN8sY}TwKאe9\pA Pz@.׏-alOtoU(Rsrύe>č|TOxR/nT;c}K12drN~ Im+|s+24dӐss4id#GeZύ5`.F/Cբ?:x}/ 66Rgn0͍ҩܨ1 gor>|n^pڇ1(cҥξ{hK@(]Bc:`=V[mȋm6ǒttMENsiKfat>;u/[eɍȡ#IF@([Fڒ8w0uKzȏ;S?ֳ}I8eڇ~s# iB=e᪒[z"7x-ea<{;} m# sd6#ɒmEI?Ş@}S|~\#Iˍ?ӿb k-, JYxtb=g IG7q#\'$/P6tIڌ&A1XSQzxZn7SEqZ3ZkN~4_#k]~5Gr?ō/h{ٷ6F k͡FtdQ^ƨ)ŷkn?ٴ56EdwO0Vd3 ^9sd}c 9_z^d(Dqu#xG 6d|GvD^Eg|G"G\XVӌGd]*9>sVSZ]%&vuaS~gAIVU!܈\\%;1K6vc9 )E2/x≮^e7!yZk55GΧIo{azFF-Ns#m$-H?|Kl׾ e(>ztj߱f}~D=՚;g PƏחkRZ+[ k?6)'A@c)cH貌yϘ3fd_efH̡q} 9Vܨ9Xvps֠-gƫt/8 y3}-Z!Zc#2˿en\'b~ۋsbQF@^BǞgT*f S7[O|N֩ ]ڇy>׸̪, s2$ :餓|1@CN(3Cd+KVX7|!WF\5z}~{4. 08d>;~ssGэ>;([l15lذwGE"ci~1<([ثɜ"ڸ5/+ظг9~Y2Uf:z mUg<*\؇ZqG΁.lE vPL) {}+_qk1@DŽof`vf:L(qg @Gs`07 q`077 >Om~m~w/2ˍr`0:%7vA`6ڸ`0hhG;~-FƁyi$;cl\mUe2nlncۨWd|B o_/I~)׌oK'qssm=ikҐ~ny.+^U7gCĽ ᳁nG\Ho} ʑU.|*Iˏ/YI~{_Dw>g"u7(R7.SnŜЄ?أ!"_ b4/Vo>* ^&|v ]$9 M-N3Q$^{#r✆$ō5is=w` q _Z ǦXdY7'C!S)4cto" hjQb2raɍy>+䛿7yv[ĩ؟c\Wƍqb&ѷP67/[q{5CF(L)vKo~(j0nbg܈X젽̋J&qcsVM~~hRLoj?ʱt:%],+8C~VUlxE=ƍŀ=Ώ;YF bSHA"{U?CbA7&nT"iС.F UQuZh?ػEj n3ur#{ oɒ%FbXG#6=|~bz{lԩNc1}/$xdEqCMn ֽX7.XhCbļnol J+ 1 )`-s?k͸1 UU|K_ꈽ}1eOhv_vi'07Ӹ=UE9W77r޶./G1C_x]tK$L-cQ6Vg8uc+W_}5ZO]}NȆpvcm;.NC浲qɎ;~WgÆ +\v^駟v>7c=:4iR2qG1"_e1C#cVT%7faw6"} bcݪYb#w*No/ޮ qӍ7ƍbF0wu<wL˖+3^^j9WrO]:5+'tߡ~hXckK.5na?fOWU}qc܈,YJ7;:T572?G!ߠqcLO>92owώqcknd]3Ɵ6i?͚NO7߼i}Tō7n\Fm.3jԨ"b:gΜJ7 ]2eJn>ٷl5ս!k~·E@}ƴٳ gQ;v3m8-QY:cd㥗^*MN>gQu}_ΚIXRlL1d7~̙'~";S\nDWiC7Gl_Urc;x:)'w޼y&7b|Ŝ y>XcUt=+¢YˎyqISZLo1wvmqUe$tŋ71tn] } }q%9;Pل5S':6={T} beovF)y`賬E爿Sg =2>}w^*n` :Ø1c<ĻX픽wc2i[~@Z1EU7vCo'W^YAo,=47gzE_O|Ns<ƬUs9"s\>a„Z}MQVI;)zV]~x4Bc;vPV`=EBsg죨_ʚ(7/+:RLU8o?6hРg3ُNDKfD^;C?8;F_YA߳??FOn{uN"#[h?HZGPrXn⋛[*ӷ-]qs@m[{Q~62a{xMe[ u_fɍ:5fgޤ!`u-26mZXqĚS㿠 [m^OXnd-&FOtM+]/D1kNmܨu:$]xᅵ׻qc>1RrbeXAC{'E׳dž?3@niOڹgłX4h3luY4fYnDu|t;!7v~sևZN!9WFW^XFc)ѯZ(6n,72?ցvˍ 1m)]dݧS0nlZڂ36uٓTP8 :GfX79 =_O7v!7P^L+ewqG?nHabX7H:㙳cqct1Ǭˬ.E~^Eε?3ظu⤕٦Mv>lGU#IS6lDp Qko}Ϭ w\L`Ys*/:>иz2ホ {̑m*ң>~b;UC`Y\,X|eC-ጝv'y?n@5a}gv>8Ι|T[sՊ߸C9%b"1bdxOp뮻r{1 kBLw޲s!uWe`=%5>H) Iޏ~=3\d3u]Ye|Wv{ `F`0n4 FF`hh0"7v:u'ֱOfU]Sv[;1SF^m0PdO< &7NmVpe i0)ܸrku1̙s=݃?h]1|s΃pn/]n{K%\̞=;YlYfWXΞW|-_<8=绉]I}o, >m^zno5ͪg|6PR'/$M4y\\{{/Lܹs>s|S^ 5a.P.?v=z.T6ŰA[Ѯs-.s\YEΙwO/7m(ڕD3/rfj ~ ?N}N'Ktr#!>{oL.ѵ:Nro}guv76o͛uS8p_?+b-\,f3gށO´;Y&luQ.sT8㌠Y%{Gs{'|SN]yQx1+2mv{~OcǺ{y]9I&Z}|MѣGO2 4bpVocōz5Ax!C$,?-8c&{٘#cwF"7*|o/gЇ~4u/*g\"~#FS rN!rx]vq"߅Çu~뭷{`+78;jmuUŰ@&e,J1 CbC,^a!ԩSW=cmC:<>Tg=P=q#q̻:|.]tEl=yW\)bCepc`&NQ<)_Êǥ>}}c| 1bdCxE^XyZvçxĒYOwe[s<5d1ʉC")[%<+x1r4dO8ukG C|H.ˏ;cƌfA{@3?v6@UFYFR6_C$/iDȏtV>d K+o=\?Â9o3F4g4L؏_ut (dĈ}o(@/Cy ȍԅ'&LЈōA9ƷӐ_ͽһ|)F;+= ෆmP|f}1ޤSS6#e()6稾stq=%d~y.2ɓ'9v/=l Ȋ2o>#]Qqc2H.I۳ōč/dqƾW:!qT֒}nG1mkiS~|.[|Kw#1HYD'AG 7|JGx3K8ԚčY܈,s04>}[D7r/v.Ʈ|kIǒ.˒ãFƛdc%A1f̘~D@vAӑ  cF_n~,wK6oJ6=dq#n Fc ^ŭf Fr,<|^cWeTxKC%-7jZ@47#R-z+n8~F1ԗ y/| ߶,nI^ (3EE\4O e;? m纹Q:n18>‘7}W!{i~bNEF!{~cik=O]~~{X'pr!ܠ9ӗ{kQ3F4g05!w]W2-Y~ZA(7mq`Sc;7_W [l5dH_@}bWviӦ5Cw]Աꉼ&6R?-| 81q%~eOssY;ֱY? #syD_Mc@}9_"|\@MٗQč)Ƴ֌X?N; s$u =_S}׿NnQ77:5kp$vȼKkD^>{W?!`Obl!w`k-inD,7} p'}DQߠlZgLE Q7#x9.>؊i7t$] 6 gw6-!?C}hįֳtĴlc GGNl(Kk-[S|[m@3?ӷkz ss0e#OMHOaQ"%ȯ ɊG Fb2d}_`[]OOk,<_47k7^/#lػ=nJ?D>RԗCf{IFAˋ'lG6Sk xF)v .tzO?HsHc} !wqp;mE~ 9uMh #/ɕN^|q#rUG@ձ@=7+kX #%٤7zswh_/F{BJ*Kd Cs[;ƴ '~]aK z}gi)s=gbS{ݤ ͷww!Ocu-l ݳi/"Uq#/Ag%m12<5l2ܩE =qL:Fҭlg7=uNg"˺  $6TʅzPG=uK>;7g݈μ{[Nu@V evx~\f<^D^{\Eڣ]~*!o]*ڳ*q!Kg5 :GZ%͛. م f=`0:#8"(֙t6Uo C`oεJ}YPPا>j1v 4G99#j1}o:w8{K1YVb/Y+8?p('&+͇փ`0>3|zh}; RI'οpΖ3Q)9$eWs"ߵ۪r^.@3;#9O(y~*thB\L&תt4+ؼZdR]Y /_,Ym ?~:P-Yd[~*>c죖,YTfb5~CKb9᫐YYdkNě/.ZdR Ĭt7rbiOcPkKK,& W}c76;N4sL+ݒ%KBҬY\~_~;5 `0 `0 `0 5u&ʏDZLʫ`0V42<@< NBNormalCJ_HmH sH tH DA@D Default Paragraph FontRiR  Table Normal4 l4a (k(No List >>NBEngineering Spec F4@4 NBHeader  !4 @4 NBFooter  !H@"H d Balloon TextCJOJQJ^JaJFV@1F FollowedHyperlink >*B* phB'AB Comment ReferenceCJaJ8R8  Comment TextCJ@jQR@ Comment Subject5\  z z QYZef()AB^_z{|A?@[?r%MxF G h i G u  0 1  !{|CDux&W&W&^&)&^&)&^&^&^&^&^&^&^&^&^&)&^&)&^&)&^&^&^&^&^&^&)&^&Ԕ&Ԕ&^&^&^&Ԕ&^&^&^&^&Ԕ&^&^&^&^&^&^&^&^&^&^&^&^&^&^&^&^&^&Ԕ&^&^&^&^&^&^&^&Ԕ&^&^&^&^&Ԕ&^&^&^&^&^&Ԕ&^&^&^&^&^&^&^&^&^&^&Ԕ&^&^&^&^&^&^&^&Ԕ&^&^&^&j&&QYZef()AB^_z{|A?@[?00 00 0Q0 0Z 0Z0 0Q0 000 00 0000 00 0 00 00 0B00 0_ 0| 0|0 0_ 0 0 00 0_ 0@ 0` 0@ 0u 0@0QYZef()AB^_z{|A?@[?r%MxF G h i G u  0 1  !{|CDiklnoqrtuwx00 00 0Q0 0Z 0Z0 0Q0 000 00 0000 00 0 00 00 0B00 0_ 0| 0|0 0_ 0 0 00 0_ 0@ 0[ 0@ 0 0@ 0 0 0@ 0r 0r 0r 0@ 0@ 00 0B0 0G  0i  0i  0i  0i  0i 00 0G  0  0  0 0 0G 000 0B0 0  0  0  0 0 0B0 0B0 0B0 0 0 00 0B0 0B0 0 0000`D0`D0`D0`D0`D0`D0`D0`D00D00d 00, 04QYZef()AB^_z{|A?@[?r%MxF G h i G u  0 1  !{|Ci00 00 0Q0 0Z 0Z0 0Q0 000 00 0000 00 0 00 00 0B00 0_ 0| 0|0 0_ 0 0 00 0_ 0@ 0[ 0@ 0 0@ 0 0 0@ 0r 0r 0r 0@ 0@ 00 0B0 0G  0i  0i  0i  0i  0i 00 0G  0  0  0 0 0G 000 0B0 0  0  0  0 0 0B0 0B0 0B0 0 0 0(0( 0B(0 0B0 0 0(0000, 04 ---0 x   $)6FPVYe    ) B _ {   A @ [ ?r%MxGiGu 1!|D !"#%&'(*+,-./012345789:;<=>?@ABCDEGHIJKLMNOQRSTUF[ 08@0(  B S  ? OLE_LINK3 OLE_LINK4 OLE_LINK1eeH t  9*urn:schemas-microsoft-com:office:smarttagsplace DRZii:PP@  ?@5677rZ [ ^ _ wxAAF\hiikkllnoqrt  ?@5677rZ [ ^ _ s | wxAAiikkllnoqrtuxF`"G2E0xR8U0xR^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E8UF         `mGi @mVoX[(Sb{" A9#;$&,(#*+ }+cG,\,2.L3?4}!;<;i%=`= ADCyCGF{HpJH+NcANNQcQLSTSG\SDT>MU`XEcYR[:\ _Myc]dxe/f!mfiji}kGlJlpi r ZrCtu6v}F|,{cPPe{_`a8|NB'4-{$>$6u~}oo dAQUX!jBRhsg} +Iv0D|7BG_ZQ#ufv]H%~c5OkzU[c"&;Q(i }M6S+H(caM;Q.a =p 8:DWt%^%eEX!h@l@UnknownLarissaLarissaLarissa20100604T070330175!LarissaG: Times New Roman5Symbol3& : Arial5& zaTahoma"qh*#*#榊"I24daa3QHP ?NB2ES-ISS-102CCI-M-MC_A1jjrussoLarissa Oh+'0 $ D P \ ht|ES-ISS-102CCI-M-MC_A1jjrusso Normal.dotLarissa2Microsoft Office Word@@a@L@L՜.+,0 hp   Symcom Inc.a' ES-ISS-102CCI-M-MC_A1 Title  !"#$%&'()*+,-./0123456789:;<=>?@ABCDEFGHIJKLMNOPQRSTUVWYZ[\]^_`abcdefghijklmnoqrstuvwxyz{|}~Root Entry F1Data X.1TablepDWordDocument4SummaryInformation(DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q es-iss-102cci-mmc-a1.doc - Littelfuse - 8.1U3