ࡱ> %` bjbjNN 8|,,`/`/`/8/40_n81,1B1B1B1v2B22mmmmmmm$ohqln2v2v222nB1B14n0606062pB1B1m062m0606+g3iB11 Õ`/T3^i*m/n0_ni*kr3`krTikri220622222nnH5222_n2222XdX ENGINEERING SPECIFICATION SYMCOM MODEL 350-200-2 / 350-200-2-6 / 350-200-2-8 / 350-200-2-9 3-PHASE VOLTAGE MONITOR/PROTECTION RELAY GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories IEC 60947 Low Voltage Switchgear and Controlgear International Electrotechnical Commission ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS For Model 350-200-2 The equipment specified shall be the Model 350-200-2, manufactured by SymCom, Inc. For Model 350-200-2-6 The equipment specified shall be the Model 350-200-2-6, manufactured by SymCom, Inc. For Model 350-200-2-8 The equipment specified shall be the Model 350-200-2-8, manufactured by SymCom, Inc. For Model 350-200-2-9 The equipment specified shall be the Model 350-200-2-9, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. Performance/Design Criteria: 3-Phase Voltage Monitor/Protection Relay Protective Relay Functions The equipment shall provide protection against the following conditions: phase loss phase reversal low voltage voltage unbalance rapid cycling due to power faults* For Model 350-200-2-9 Only f. high voltage Capabilities and Features Inputs The equipment shall accept 3-phase input voltage range from 190-240VAC, adjustable. The equipment shall accept 3-phase voltage at 50/60 Hz. Outputs For Model 350-200-2, and 350-200-2-9 The equipment shall include one Form C (SPDT) output relay. Contacts pilot duty rated 720VA@240VAC. Contacts motor load rated 1hp@240VAC. Contacts general purpose rated 15A@240VAC. For Model 350-200-2-6 The equipment shall include two relays: Relay 1 shall be Form C (SPDT). Contacts pilot duty rated 480VA@240VAC. Contacts general purpose rated 10A@240VAC. Relay 2 shall be Form C (SPDT). Contacts pilot duty rated 720VA@240VAC. Contacts motor load rated 1hp@240VAC. Contacts general purpose rated 15A@240VAC. For Model 350-200-2-8 only The equipment shall include two Form C (DPDT) output relays. Contacts pilot duty rated 720VA@240VAC. Contacts motor load rated 1hp@240VAC. Contacts general purpose rated 15A@240VAC. The equipment shall include: For All Models a low voltage trip of 90% of nominal setting a phase unbalance trip point of 6% a trip delay of 4 seconds for low voltage faults and 2 seconds for unbalanced and single-phasing faults. an adjustable restart delay of 2300 seconds voltage accuracy 1% *Using the adjustable restart delay to increase time before restart after a fault. For Models 350-200-2, 350-200-2-6, 350-200-2-9 f. a manual reset For Model 350-200-2-9 Only g. a high voltage trip of 110% of nominal setting h. a trip delay of 4 seconds for high voltage The equipment shall have one indicator light. The indicator light has the capability to indicate whether the phase monitor is in run mode, restart delay mode, or fault mode. For Models 350-200-2, 350-200-2-6, and 350-200-2-8 Fault modes shall be low voltage, unbalance/single phase and phase reversal. For Model 350-200-2-9 Fault modes shall be low/high voltage, unbalance/single phase and phase reversal. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 3. Specified limits shall be 4kV. The equipment shall be immune to electrical surges per IEC 61000-4-5. Specified limits shall be Level 3, 4kV line-to-line, and Level 4, 4kV line-to-ground. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Environmental Requirements The equipment shall operate continuously without derating in ambient temperatures of -40 to 70C (-40 to 158F). The equipment shall operate continuously without derating in relative humidity of 10% up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 2.90 high X 5.250 wide X 2.913 deep. Mounting: The equipment shall be surface mountable. En SEQ CHAPTER \h \r 1d of Section      4- ES-350-200-2-X_A1  DATE \@ "M/d/yyyy" 4/7/2010 !3:;=>?IKLZ[\˾˾ؾ|m^M?Mh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh-5CJOJQJ^JaJh]5CJOJQJ^JaJhnw CJOJQJ^JhkNCJOJQJ^JhCShkN5CJOJQJ^JhoR(5CJOJQJ^Jhae5CJOJQJ^Jh(5CJOJQJ^Jhj#5CJOJQJ^Jh925CJOJQJ^Jh5CJOJQJ^JheV5CJOJQJ^J\~~G7$ Y0b@ P !$`'0*-/2p5@8;=@CPF I1$a$gd?#?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd?#B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gd?#X; Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^gdF7 & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$gd.4 Y0b@ P !$`'0*-/2p5@8;=@CPF I1$gd.8 S> _`0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^gd.7 & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$gd.6 & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$gdes 7 8 ̾ݎ|jXJ9+haeCJOJQJ^JaJ h^_h@zCJOJQJ^JaJh@zCJOJQJ^JaJ#hch]5CJOJQJ^JaJ#hch@z5CJOJQJ^JaJ#h]h#$5CJOJQJ^JaJh#$CJOJQJ^JaJ h^_hg*CJOJQJ^JaJ h^_h}CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJ#h]h}5CJOJQJ^JaJ h^_h|CJOJQJ^JaJ ]%7 & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$gd.4 Y`08@ P !$`'0*-/2p5@8;=@CPF I1$gd.8 Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^gd.6 & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$gd.   - . zkYH:H) h?h92CJOJQJ^JaJh92CJOJQJ^JaJ h^_h92CJOJQJ^JaJ#h /Ph926CJOJQJ^JaJh926CJOJQJ^JaJ h.h.CJOJQJ^JaJ#hch^5CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJh@z5CJOJQJ^JaJ h@zh@zCJOJQJ^JaJh@zCJOJQJ^JaJ h^_h@zCJOJQJ^JaJ Z$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd922 V`0P !$`'0*-/2p5@8;=@CPF I1$gd.7 & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$gd.; Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^gd. - . D    q r c2 V`0P !$`'0*-/2p5@8;=@CPF I1$gd922 V`0P !$`'0*-/2p5@8;=@CPF I1$gd.5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd92 . 8 ? A C D n o v x z } ñvhWI8ñ hh /PCJOJQJ^JaJhX{"CJOJQJ^JaJ h^_h7 CJOJQJ^JaJh;};CJOJQJ^JaJhaeCJOJQJ^JaJh=9CJOJQJ^JaJh /PCJOJQJ^JaJ h^_hX{"CJOJQJ^JaJ#h /Ph /P6CJOJQJ^JaJh(6CJOJQJ^JaJhae6CJOJQJ^JaJh=96CJOJQJ^JaJh /P6CJOJQJ^JaJ      F R p q r ~ ᴥtӂeWEW7WheVCJOJQJ^JaJ#h-h95CJOJQJ^JaJh9CJOJQJ^JaJh95CJOJQJ^JaJh92CJOJQJ^JaJ h^_h92CJOJQJ^JaJ#h /Ph926CJOJQJ^JaJh926CJOJQJ^JaJ h?h92CJOJQJ^JaJhaeCJOJQJ^JaJh;};CJOJQJ^JaJh /PCJOJQJ^JaJ h^_h /PCJOJQJ^JaJr ~  ]'6 & F V`0P !$`'0*-/2p5@8;=@CPF I1$gd.4 & F S`0P !$`'0*-/2p5@8;=@CPF I1$gd.6 & F V`0P !$`'0*-/2p5@8;=@CPF I1$gd.7 & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$gd.     ! S T Y Z e f ֶ򨚨ȨȨȨvbNb&h- hdFhPMCJOJQJ^JaJ#hdFhdF6CJOJQJ^JaJ#hdFh926CJOJQJ^JaJ#hdFhPM6CJOJQJ^JaJ hFh6jCJOJQJ^JaJ h=9h6jCJOJQJ^JaJh6jCJOJQJ^JaJhP:CJOJQJ^JaJ h=9h:CJOJQJ^JaJh=9CJOJQJ^JaJh:CJOJQJ^JaJhFCJOJQJ^JaJ#h/s@h:6CJOJQJ^JaJ:rs{``S `01$gdF4 & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$gd.4 & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$gd.4 & F S`0P !$`'0*-/2p5@8;=@CPF I1$gd.{]`{G8 Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^gdv `01$gdv7 & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$gddF; Y`0*FP !$`'0*-/2p5@8;=@CPF Id`1$^gddF  23STU\]_`yz{޼ޫ͚͉ޫނtcTETh.6CJOJQJ^JaJhPM6CJOJQJ^JaJ h?h92CJOJQJ^JaJhlCJOJQJ^JaJ h^h92 hdFh<8CJOJQJ^JaJ hdFh)CJOJQJ^JaJ hdFhesCJOJQJ^JaJ hdFh1 CJOJQJ^JaJ hdFhvCJOJQJ^JaJ hdFhPMCJOJQJ^JaJ hdFh*dCJOJQJ^JaJ{)678:S_|ַ֩֊{jY{ hlhPMCJOJQJ^JaJ hlh92CJOJQJ^JaJhPM6CJOJQJ^JaJ h.hoR(CJOJQJ^JaJht 2CJOJQJ^JaJh1 CJOJQJ^JaJ hoR(hoR(CJOJQJ^JaJhesCJOJQJ^JaJhoR(CJOJQJ^JaJh<ZCJOJQJ^JaJhvCJOJQJ^JaJ!{J8 Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^gdv `01$gdv7 & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$gdv7 & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$gddF-?zzl^l^P^? h.hZACJOJQJ^JaJh1 CJOJQJ^JaJhZACJOJQJ^JaJhvCJOJQJ^JaJh*dCJOJQJ^JaJhlCJOJQJ^JaJhoR(CJOJQJ^JaJh.CJOJQJ^JaJh6jCJOJQJ^JaJ#h6h6j6CJOJQJ^JaJh.6CJOJQJ^JaJh6j6CJOJQJ^JaJh926CJOJQJ^JaJM8 Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^gd.4 & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$gd: `01$gdF7 & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$gdv"#+3Ϳͱr̀raSBrBa hchP:CJOJQJ^JaJhruCJOJQJ^JaJ hchTCJOJQJ^JaJh=9CJOJQJ^JaJhTCJOJQJ^JaJ h^_h.CJOJQJ^JaJ#h.h.6CJOJQJ^JaJh0wCJOJQJ^JaJh.CJOJQJ^JaJ h^_hP:CJOJQJ^JaJ hFh6jCJOJQJ^JaJ hoR(h*dCJOJQJ^JaJ{T; Y`0*FP !$`'0*-/2p5@8;=@CPF Id1$^gdF7 & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$gdn57 & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$gd.3BHLUdkz{ӦvhvZI8h h?h92CJOJQJ^JaJ h\yhFCJOJQJ^JaJhECJOJQJ^JaJhaeCJOJQJ^JaJ hchP:CJOJQJ^JaJ h^_hlCJOJQJ^JaJhlCJOJQJ^JaJ hch92CJOJQJ^JaJhFCJOJQJ^JaJhECJOJQJ^JaJ hchTCJOJQJ^JaJh(CJOJQJ^JaJh5vCJOJQJ^JaJa4 Y`0*FP !$`'0*-/2p5@8;=@CPF I1$gdv2 V`0P !$`'0*-/2p5@8;=@CPF I1$gd?7 Y`0*FP !$`'0*-/2p5@8;=@CPF Id`1$gdFDEJXYtuzౣveTC5h.CJOJQJ^JaJ hchP:CJOJQJ^JaJ haeh92CJOJQJ^JaJ h92h92CJOJQJ^JaJ h92haeCJOJQJ^JaJh92CJOJQJ^JaJh?CJOJQJ^JaJhlCJOJQJ^JaJ#h/s@h926CJOJQJ^JaJhn5CJOJQJ^JaJhl6CJOJQJ^JaJhn56CJOJQJ^JaJ h?h?CJOJQJ^JaJDYtY4 Y`0*FP !$`'0*-/2p5@8;=@CPF I1$gd928 Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^gd?9$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd92 !"#'/GL±±±xfWfFfWfFF hchvCJOJQJ^JaJhv6CJOJQJ^JaJ#hk,8hv6CJOJQJ^JaJh_6CJOJQJ^JaJhvCJOJQJ^JaJhP:CJOJQJ^JaJhgCJOJQJ^JaJ hchP:CJOJQJ^JaJ hchXCJOJQJ^JaJ hch.CJOJQJ^JaJh.CJOJQJ^JaJhECJOJQJ^JaJW:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdv8$ S`0*P !$`'0*-/2p5@8;=@CPF I*1$^*a$gdv4 & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$gd<Z/](4 & F S`0P !$`'0*-/2p5@8;=@CPF I1$gd.5 S`0*P !$`'0*-/2p5@8;=@CPF I1$^gd.4 & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$gd_8$ S`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdv-.78:;CD[ͿyhZI h^_h4gCJOJQJ^JaJhCJOJQJ^JaJ hxZhv CJOJQJ^JaJhaeCJOJQJ^JaJhv CJOJQJ^JaJhH1CJOJQJ^JaJh.CJOJQJ^JaJhFCJOJQJ^JaJhIJCJOJQJ^JaJ hchIJCJOJQJ^JaJ hchH1CJOJQJ^JaJ hVCh6CJ OJQJ^JaJ "CDZ4 & F S`0P !$`'0*-/2p5@8;=@CPF I1$gd.: V`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd.4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gd.FY$4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gd.5 V`0*P !$`'0*-/2p5@8;=@CPF Id1$gd.4 & F S`0P !$`'0*-/2p5@8;=@CPF I1$gd.: V`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd.()*489>?ABDEFTk12LNlm|n`n`|h.CJOJQJ^JaJh(CJOJQJ^JaJhH1CJOJQJ^JaJ hch+yCJOJQJ^JaJhCJOJQJ^JaJhHCJOJQJ^JaJhCJOJQJ^JaJh_CJOJQJ^JaJhvCJOJQJ^JaJ h^_h+yCJOJQJ^JaJh+yCJOJQJ^JaJ!F12`4 & F S`0P !$`'0*-/2p5@8;=@CPF I1$gd.5 S`0P !$`'0*-/2p5@8;=@CPF I1$^gd.4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gd.](4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gd 5 V`0*P !$`'0*-/2p5@8;=@CPF Id1$gd.4 & F S`0P !$`'0*-/2p5@8;=@CPF I1$gd.6 V`0*P !$`'0*-/2p5@8;=@CPF I1$^gd.´£o^VRVD^91jhqUh[hkNOJQJh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h^_hkCJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ h^_h%CJOJQJ^JaJ h^_hH1CJOJQJ^JaJh CJOJQJ^JaJhH1CJOJQJ^JaJ h^_h4gCJOJQJ^JaJ hchH1CJOJQJ^JaJhv CJOJQJ^JaJOO; Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^gd.9 V`0P !$`'0*-/2p5@8;=@CPF Id1$^gd.: V`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd.:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd < Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`gd. 458\^_`akprstηh[hkNOJQJhdFmHnHu h1VhdF,jh}hdF5CJOJQJU^JaJ#h}hdF5CJOJQJ^JaJhdFOJQJjhdFUhdFjhqUhq678f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdV2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$8\`a`-2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gde"2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$Z:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd 2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$6:pH@PBP/ =!"#$% $DdRT  D  C Acusb<$d&<TX$Dn$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SGO1>-Engineering Spec F8@B8 c Comment TextCJ.OQ. c Char Char1@j@AB@ cComment Subject5\2ORq2 c Char Char5\bob )Default 7$8$H$-B*CJOJQJ^J_HaJmH phsH tH |8-.Dqr~:ETa:rs{]`  {  t "C0000 00 0 0 0 00 000 00 00000000000@000 0 0x 0 00 0 0 0 0 0 0@00 0 0z 0 00 0z 0000 00 0`  0`  0D 0J@00 0 0/ 0/ 0/ 0/ 00\8-.Dqr~:ETas:rs{]`{  {     D Y t /"CDF12678\`a00000 00 0 0 0 00 000 00 00000000000000 0 0r 0~ 0~0 0 0 0 0 0 0 0 0000 0 0 0 00 00 000 0 0{ 0{00 00 00 0 0 0 0 000000000000 00 00 0 0 0 0 0 00 00 00 0 0 00 00 00 0000000@0X00@0X00@0X00@0X00@0@0@0@0@0@0@0@0@0@0@0@0X00|\8-.Dqr~:ETas:rs{]`{  {     t /"CDF12678\`a00000 00 0 0 0 00 000 00 00000000000000 0 0r 0~ 0~0 0 0 0 0 0 0 0 0000 0 0 0 00 0D 0s00 0 0V 0V00 00 00 0 0 0 0@0 000000 00 00 00 0 0  0  0 0 00 00 0  0  0 0 00 000000000@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0 00 Fp . {3 #$&(*,.147: r :{{F8!"%')+-/0235689;<= @  @H 0(  0(  B S  ? OLE_LINK2 OLE_LINK3 OLE_LINK1  [   D E t u 33333 2S |    z z {   Y t u ..)*895a 2S |    z z {   Y t u ..)*8900xRP.i IB 0xR xQFZUh:"$ؠyl;oD^4=2E0xRM0xRbN0xR\0xRH_0xREr0xR)unJ^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56B*o(phhH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()2EP ~5 /)uQFZyl;Uh:IB F&9MbNErH_oD\#^`56B*o(phhH.$'^`56CJOJQJ^JaJo(hH.9b7 m ?; ^z+ , nw fO   ?|< &,5C:ru1VlDun65bvL!2n!e"X{"?#j##$oR(!)<*g*t*$+_-;.f/p0 1F1H1t 2k2%845&956q,9=9zP:P:;};<Y <<}>;?e?S@ZA8K0wM]CSX 1A+yZRt{Q\] x=HMITaxT&jQ=}o.W>^8L|n5g`?J)c(|)}(/T[4gpXq1 9 s=gg7=OC7(xZA)}92_v g0A# <8 k_-3. E:CaO Fq'v%lhkgl@z yEl- aJ@  p@UnknownG: Times New Roman5Symbol?& : ArialArial?5 z Courier New5& zaTahoma";f;f2F  $ $!d 2QHX ? ES-350-200-2-X_A1 Jack BeneLarissaT          Oh+'0  0 < H T`hpxES-350-200-2-X_A1 Jack Bene Normal.dotLarissa4Microsoft Office Word@d@ĺH@@z՜.+,0 hp|   $ ' ES-350-200-2-X_A1 Title  !"#$%&'()*+,-./0123456789:;<=>@ABCDEFGHIJKLMNOPQSTUVWXYZ[\]^_`abcdefghijklmnopqrstuvwxyz{|}~Root Entry FȕData ?$1TableRrWordDocument8|SummaryInformation(DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q es-350-200-2-x-a1.doc - Littelfuse - 8.1U3