Supply Voltage (V):12 (Battery)
Output Type:14.5mA (Bi-State/Digital), 6mA
Operating Temperature (°C):-40 to +85
Series Details
Operating Voltage (V):12
Operating Current (mA):30
Contact Type:Normally Open
Supply Voltage (V):5 (Regulated)
Operating Current (mA):10