Compact Magnum Low Voltage Disconnects

Compact Magnum Low Voltage Disconnects

  • Specifications
    • Catalog # Compact Magnum Low Voltage Disconnects
    • Current Rating (Continuous) in Amps 250
    • Voltage Rating (Max) 24
    • Ingress Protection IP67
    • Output Terminals M8/M10
    • Recommended Torque 5.78 Nm
    • Agency Approval - Humidity 0 to 90% RH
    • Agency Approval - Shock SAE J1455
    • Agency Approval - Vibration 10-500 Hz