MHP-TAC

MHP-TAC6-12-85

  • Electrical Characteristics
    • Catalog # MHP-TAC6-12-85
    • Activation Temperature (Typical) DEGC 85
    • Reset Temperature (Min) DEGC 40
    • Reset Temperature (∆T) DEGC 10
    • Reference Resistance (25°C) MΩ 10 - 15
    • Contact ratings DC12V/12A
    • Breaking Capacity AMP DC5V/40A
    • Leakage Current (@ 2V) (MAX) MAMP 150
    • Profile Height (Y-Axis) INCH 0.031
    • Profile Height (Y-Axis) MM 0.8
    • Length (X-Axis) MM 10.85 - 11.45
    • Width (Z-Axis) INCH 0.106 - 0.114
    • Width (Z-Axis) MM 2.7 - 2.9
    • Partner ECAD Models MHP-TAC6-12-85
    • Operating Temperature -30° to 100°C