MHP-TAT18

MHP-TAT18-9-85N

  • Electrical Characteristics
    • Catalog # MHP-TAT18-9-85N
    • Activation Temperature (Typical) DEGC 85
    • Reset Temperature (Min) DEGC 40
    • Reset Temperature (∆T) DEGC 10
    • Reference Resistance (25°C) MΩ 2.5 Max
    • Contact ratings DC9V/30A
    • Breaking Capacity AMP DC5V/80A
    • Leakage Current (@3V) (Max) MAMP 200
    • Profile Height (Y-Axis) INCH 0.045
    • Profile Height (Y-Axis) MM 1.05
    • Length (X-Axis) MM 10.9 - 11.5
    • Width (Z-Axis) INCH 0.148 - 0.151
    • Width (Z-Axis) MM 3.75 - 3.85
    • Operating Temperature -30° to 100°C