Solid-State Starter with SE-3SCR-LM
Littelfuse Startco Soft Starters are designed for starting squirrel 600V cage induction motors in single or parallel operation on pumps, fans, conveyor belts, centrifuges, and other high-inertia loads. The Littelfuse Starters feature an extremely rugged design that incorporates the SE-3SCR-LM Load Manager and Littelfuse motor protection.