Fuse Only Power Distribution Module (PDM)

MDB

58 V 200 A Waterproof MIDI® Fuse Power Distribution Box

Datasheet

Fuse Type:
MIDI

Input Terminals:
M5 Stud

Output Terminals:
M5 Stud

Series Details

MDB5

MEGA® & MIDI® Fuse Power Distribution Box

Datasheet

Fuse Type:
MIDI
MEGA

Input Terminals:
M8

Voltage Rating Max:
32, 70

Series Details

HPDM

70 V Max 600 A 2-Pole MEGA® Fuse Power Distribution Module

Datasheet

Fuse Type:
MEGA

Input Terminals:
M8 Stud

Output Terminals:
2

Series Details

ZCASE® FHZ

80 V 400 A Bolt-Down Fuse Box Power Distribution Modules

Datasheet

Mounting Method:
Bolt-Down

Fuse Type:
ZCASE

Current Rating (Max):
400, 600

Series Details

LX

60V Water-Resistant ATO® & MIDI® Fuse Power Distribution Module

Datasheet

Fuse Type:
MIDI
ATO

Input Terminals:
M8 Stud

Output Terminals:
M8 Studs

Series Details

SL

16 V Max Power Distribution Modules for ATO® and MIDI® Fuses

Datasheet

Fuse Type:
MIDI
ATO

Input Terminals:
M8 Stud

Output Terminals:
M8 Studs

Series Details

XT

32V 350A ATO® & MIDI® Fuse Power Distribution Module

Datasheet

Fuse Type:
MIDI
ATO

Input Terminals:
M8 Stud

Output Terminals:
M8 Studs

Series Details