Hard Wired PDM

MTR

  • Specifications
    • Catalog # BPDMA104HXF1
    • Max total continuous current 100A @ 23C
      70A @ 85C
    • Ingress rating IP67
    • Material UL94-V0 Thermoplastic
    • Dimensions 86 x 34 x 77
    • Fuse Type MINI
      JCASE
    • RoHS Yes
    • StockCheck Yes
    • Input Terminals M6 Stud
    • Number of Cavities 4
    • Check Stock