Unsealed PDM

2/3-Way MIDI Power Distribution Fuse Box

  • Specifications
    • Catalog # 0HBF0001ZXBASE2
    • Max total continuous current 200A
    • Fuse Type MIDI
    • Number of Cavities 2
    • Catalog # 0HBF0001ZXBASE3
    • Max total continuous current 200A
    • Fuse Type MIDI
    • Number of Cavities 3