Plug In Relays

ISO Micro Relays

MicroRelays - See Specifications Below for Details

Datasheet

Description:
25 A Normally Open 20 A Normally Closed @ 12 Vdc micro relay, Sealed 25 A Normally Open 20 A Normally Closed @ 12 Vdc micro relay

Form:
A, C

Bracket:
None

Series Details

ISO Mini Relays

Heavy Duty Relays - See Specifications Below for Details

Description:
40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracket, 20 A Normally Open 15 A Normally Closed @ 24 Vdc, 40 A Normally Open 30 A Normally Closed @ 12 Vdc, Sealed 20 A Normally Open 15 A Normally Closed @ 24 Vdc, 20 A Normally Open 15 A Normally Closed @ 24 Vdc mini relay with snap-in bracket, Sealed 40 A Normally Open 30 A Normally Closed @ 12 Vdc

Form:
2A, A, C

Bracket:
Snap-in, None

Series Details

ISO Power Relays

High-Power Relays - See Specifications Below for Details

Description:
70 A Normally Open 60 A Normally Closed @ 12 Vdc high power relay with snap-in bracket

Form:
A, C

Bracket:
Snap-in

Series Details

Plug-In Relay Sockets

Modular Sockets With Dovetails

Description:
35-70A High Power Relays, 20-40A Heavy Duty Relays

Form:
Form A, Form A
Form C

Voltage rating:
70A at 12V DC
35A at 24V DC, 40A at 12V DC
20A at 24V DC

Series Details