Specialty Relays

Forward Reverse Relay Modules

14 V Max 50 A Motor Reversing Relay Module with Dynamic Braking

Datasheet

Current Rating (Continuous) in Amps:
50

Contact Material:
Heavy Duty Silver

Housing:
Plastic

Series Details

Reversing Solenoids

12 V DC and 24 V DC 75 A Motor Reversing Intermittent-Duty Solenoid Relays with Dynamic Braking

Datasheet

Current Rating (Continuous) in Amps:
75

Circuitry:
DPDT

Contact Material:
Copper

Series Details