7-Pole Sockets and Plugs

7-Pole 12V Wiring Harness Series

7-Pole 12V Wiring Harness

Datasheet

Voltage:
12V

Number of pins:
7

Terminals:
Screw

Series Details

7-Pole 12V Aluminum Body Round Sockets Series

7-Pole 12V Aluminum Body Round Sockets

Datasheet

Package Type:
00431190, 00431199, 00431790, 00431799, 00431785, 00433790, 00433799, 00437290, 00437299

Voltage:
12V

Number of pins:
5, 7, 16

Series Details

7-Pole 12V Plastic Body Round Sockets Series

7-Pole 12V Plastic Body Round Sockets

Datasheet

Package Type:
00421190, 00421199, 00421790, 00421799, 00421785, 00421990, 00423190, 00423199, 00423790, 00423799, 00425790

Voltage:
12V

Number of pins:
7

Series Details

7-Pole 12V Plastic Body Sockets Series

7-Pole 12V Plastic Body Sockets

Datasheet

Package Type:
00401190, 00401199, 00401790, 00401799, 00403190, 00403199, 00403790, 00403799, 00427390, 00427399

Voltage:
12V

Number of pins:
7, 16

Series Details

7-Pole 12V Metal Body Plugs Series

7-Pole 12V Metal Body Plugs

Datasheet

Package Type:
00516790, 00516799, 00516785, 00516990, 00516999, 00517790, 00517799

Voltage:
12V

Number of pins:
7, 8

Series Details

7-Pole 12V Plastic Body Plugs Series

7-Pole 12V Plastic Body Plugs

Datasheet

Package Type:
00511790, 00511799, 00511785, 00511990, 00511799, 00512790, 00512799, 00519090, 00519099, 00512795, 00519790, 00519799

Voltage:
12V

Number of pins:
7

Series Details

7-Pole 24V Aluminum Sockets Series

7-Pole 24V Aluminum Sockets

Datasheet

Package Type:
00580790, 00580799, 00580990, 00580999, 00581090, 00581190, 00581199, 00581590, 00581690, 00581699

Voltage:
24V

Number of pins:
7, 16

Series Details

7-Pole 24V Plastic Sockets Series

7-Pole 24V Plastic Sockets

Datasheet

Package Type:
00585190, 00585199, 00585290, 00585299, 00586190, 00586199, 00586290, 00586299

Voltage:
24V

Number of pins:
7

Series Details

7-Pole 24V Aluminum Plugs Series

7-Pole 24V Aluminum Plugs

Datasheet

Package Type:
00590790, 00590799, 00590990, 00590999, 00591190, 00591199, 00591690, 00591699

Voltage:
24V

Number of pins:
7

Series Details

7-Pole 24V Plastic Plugs Series

7-Pole 24V Plastic Plugs

Datasheet

Package Type:
00595190, 00595199, 00595290, 00595299, 00596190, 00596199, 00596290, 00596299

Voltage:
24V

Number of pins:
7

Series Details

ADR 7-Pole 24V Sockets and Plugs Series

ADR 7-Pole 24V Sockets and Plugs

Datasheet

Package Type:
00595490

Voltage:
24V

Number of pins:
7, 16

Series Details

7-Pole Cables Series

7-Pole Cables

Datasheet

Package Type:
00200900

Voltage:
12V

Number of pins:
7

Series Details