ABS - EBS Sockets and Plugs

ABS 24V Plugs

  • Electrical Characteristics
    • Catalog # 00594700
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 5
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15-17 mm
    • Datasheet
    • Order Sample
    • Catalog # 00594770
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 5
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 11.5-14.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00595300
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 5
    • Input Terminals 2x6+3x1.5 mmq Nickel-Plated Crimped Brass
    • Output Terminals 15-17 mm
    • Datasheet
    • Order Sample
    • Catalog # 00595370
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 5
    • Input Terminals 2x4+3x1.5 mmq Nickel-Plated Crimped Brass
    • Output Terminals 11.5-14.5 mm
    • Datasheet