ABS - EBS Sockets and Plugs

EBS 24V Sockets

  • Electrical Characteristics
    • Catalog # 00583900
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00583970
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 7-12 mm
    • Datasheet
    • Order Sample
    • Catalog # 00584000
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00584070
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 7-12 mm
    • Datasheet
    • Order Sample
    • Catalog # 00584100
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15.5 mm
    • Datasheet
    • Catalog # 00584170
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 7-12 mm
    • Datasheet
    • Order Sample
    • Catalog # 00585700
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals 2x6+5x1.5 mmq Nickel-Plated Crimped Brass
    • Output Terminals 15.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00585770
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals 2x4+5x1.5 mmq Nickel-Plated Crimped Brass
    • Output Terminals 7-12 mm
    • Datasheet
    • Order Sample
    • Catalog # 00585900
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals 2x6+5x1.5 mmq Nickel-Plated Crimped Brass
    • Output Terminals 15.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00585970
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals 2x4+5x1.5mmq Nickel-Plated Crimped Brass
    • Output Terminals 7-12 mm
    • Datasheet
    • Catalog # 00586900
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals 2x6+5x1.5 mmq Nickel-Plated Crimped Brass
    • Output Terminals 15.5 mm
    • Datasheet
    • Catalog # 00586970
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals 2x4+5x1.5 mmq Nickel-Plated Crimped Brass
    • Output Terminals 7-12 mm
    • Datasheet
    • Order Sample