ABS 24V - Small

ABS 24V - Small

  • Electrical Characteristics
    • Catalog # ABS 24V - Small
    • Voltage Rating (Max) 24
    • Cable Material Polyurethane
    • Cable Diameter 13.5 mm
    • Cable Cores 2x4+3x1.5 mmq
    • Housing Plastic