Common Mode Noise Filters

LCF0806

  • Electrical Characteristics
    • Catalog # LCF080602A250TG
    • Size Code (mm/in) 0806/0302
    • Number of Lines Single (2lines)
    • Common Mode Impedance (Ω at 100MHz) 25(±25%)
    • Thickness (Max) mm 0.5
    • Cut-off Freq (GHz) 8.22
    • Rated Current (Max) mA 100
    • Rated Voltage (Vdc) N/A
    • DC Resistance (Max Ω) Max 5.0
    • ESD per IEC 61000-4-2 N/A
    • Capacitance (Co) (pF) N/A
    • Check Stock Order Sample
    • Catalog # LCF080602A750TG
    • Size Code (mm/in) 0806/0302
    • Number of Lines Single (2lines)
    • Common Mode Impedance (Ω at 100MHz) 75(±25%)
    • Thickness (Max) mm 0.5
    • Cut-off Freq (GHz) 4
    • Rated Current (Max) mA 100
    • Rated Voltage (Vdc) N/A
    • DC Resistance (Max Ω) Max 5.0
    • ESD per IEC 61000-4-2 N/A
    • Capacitance (Co) (pF) N/A
    • Check Stock Order Sample
    • Catalog # LCF080602A900TG
    • Size Code (mm/in) 0806/0302
    • Number of Lines Single (2lines)
    • Common Mode Impedance (Ω at 100MHz) 90(±25%)
    • Thickness (Max) mm 0.5
    • Cut-off Freq (GHz) 4.1
    • Rated Current (Max) mA 100
    • Rated Voltage (Vdc) N/A
    • DC Resistance (Max Ω) Max 6.0
    • ESD per IEC 61000-4-2 N/A
    • Capacitance (Co) (pF) N/A
    • Check Stock Order Sample
    • Catalog # LCF080602B750TG
    • Size Code (mm/in) 0806/0302
    • Number of Lines Single (2lines)
    • Common Mode Impedance (Ω at 100MHz) 75(±25%)
    • Thickness (Max) mm 0.5
    • Cut-off Freq (GHz) 4
    • Rated Current (Max) mA 110
    • Rated Voltage (Vdc) N/A
    • DC Resistance (Max Ω) Max 5.0
    • ESD per IEC 61000-4-2 N/A
    • Capacitance (Co) (pF) N/A
    • Check Stock Order Sample
    • Catalog # LCF080602G900TG
    • Size Code (mm/in) 0806/0302
    • Number of Lines Single (2lines)
    • Common Mode Impedance (Ω at 100MHz) 90(±25%)
    • Thickness (Max) mm 0.5
    • Cut-off Freq (GHz) 3.29
    • Rated Current (Max) mA 100
    • Rated Voltage (Vdc) N/A
    • DC Resistance (Max Ω) Max 14.0
    • ESD per IEC 61000-4-2 N/A
    • Capacitance (Co) (pF) N/A
    • Check Stock Order Sample