ATO® FHA Series 32V In-Line Blade Fuse Holder

ATO® FHA 32V 20A In-Line Fuse Holder - 4" 16 AWG Black GXL

  • Electrical Characteristics
    • Catalog # ATO® FHA 32V 20A In-Line Fuse Holder - 4" 16 AWG Black GXL
    • Mounting Method In-Line Fuse Holder
    • Fuse Type ATO
    • Current Rating (Max) 20
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating (Max) 32
    • Wire size 16
    • Ignition protection V-0
    • Input Terminals Blade