Automotive and Commercial Vehicle Fuse Holders

ATO - 151

  • Electrical Characteristics
    • Catalog # 01510001
    • Amps (A) 20
    • VAC (V) 32
    • VDC (V) 32
    • Mounting Snap Mount
    • Fuse Type ATO (257)
    • Check Stock