Bodies, Caps, Covers and Terminals

602

  • Electrical Characteristics
    • Catalog # 6020000000
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 5x20mm
    • ObsoleteDate 2009-10-20
    • Catalog # 60200000005
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 5x20mm
    • ObsoleteDate 2009-10-20
    • Catalog # 6020000040
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 5x20mm
    • ObsoleteDate 2009-10-20