Bodies, Caps, Covers and Terminals

653

  • Electrical Characteristics
    • Catalog # 6530000040
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Flush Mount
    • Fuse Type 5x20mm
    • Catalog # 6530000070
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Flush Mount
    • Fuse Type 5x20mm