Bodies, Caps, Covers and Terminals

655

  • Electrical Characteristics
    • Catalog # 6550000040
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Finger Grip
    • Fuse Type 5x20mm
    • Catalog # 65500000405
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Finger Grip
    • Fuse Type 5x20mm
    • Catalog # 6550000070
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Finger Grip
    • Fuse Type 5x20mm
    • Catalog # 65500000705
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Finger Grip
    • Fuse Type 5x20mm