Bodies, Caps, Covers and Terminals

659

  • Electrical Characteristics
    • Catalog # 6590000000
    • Amps (A) 10
    • VAC (V) 250
    • VDC (V) 250
    • Mounting PC Mount
    • Fuse Type 5x20mm
    • Catalog # 65900000009
    • Amps (A) 10
    • VAC (V) 250
    • VDC (V) 250
    • Mounting PC Mount
    • Fuse Type 5x20mm