Bodies, Caps, Covers and Terminals

801

  • Electrical Characteristics
    • Catalog # 8010000000
    • Amps (A) 10
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 5x20mm
    • Catalog # 80100000005
    • Amps (A) 10
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 5x20mm