Bodies, Caps, Covers and Terminals

802

  • Electrical Characteristics
    • Catalog # 8020000000
    • Amps (A) 10
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 3AG/3AB (6.3x32mm)
    • Catalog # 80200000005
    • Amps (A) 10
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 3AG/3AB (6.3x32mm)