Bodies, Caps, Covers and Terminals

813

  • Electrical Characteristics
    • Catalog # 8130000000
    • Amps (A) 16
    • VAC (V) 250
    • VDC (V) 250
    • Mounting PC Mount
    • Fuse Type 5x20mm
    • Catalog # 81300000005
    • Amps (A) 16
    • VAC (V) 250
    • VDC (V) 250
    • Mounting PC Mount
    • Fuse Type 5x20mm