Bodies, Caps, Covers and Terminals

816

  • Electrical Characteristics
    • Catalog # 8160000000
    • Amps (A) 16
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 3AG/3AB (6.3x32mm)
    • Catalog # 81600000005
    • Amps (A) 16
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 3AG/3AB (6.3x32mm)