Bodies, Caps, Covers and Terminals

837

  • Electrical Characteristics
    • Catalog # 8370000000
    • Amps (A) 6.3
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Screw Mount
    • Fuse Type 5x20mm
    • Catalog # 83700000005
    • Amps (A) `
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Screw Mount
    • Fuse Type 5x20mm