Bodies, Caps, Covers and Terminals

851

  • Electrical Characteristics
    • Catalog # 8510000100
    • Amps (A) 10
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 5x20mm
    • Catalog # 85100001009
    • Amps (A) 10
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 5x20mm