852

85200001009

  • Electrical Characteristics
    • Catalog # 85200001009
    • Ampere Rating (A) 12
    • Fuse Type Cylindrical
    • Partner ECAD Models 85200001009
    • Voltage Rating (Max) 250
    • Mount Method PCB Mount