Bodies, Caps, Covers and Terminals

856

  • Electrical Characteristics
    • Catalog # 8560000100
    • Amps (A) 12
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 5x20mm
    • Catalog # 85600001009
    • Amps (A) 12
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Panel Mount
    • Fuse Type 5x20mm