121

121004

  • Electrical Characteristics
    • Catalog # 121004
    • Ampere Rating (A) 30
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 250
    • VDC (V) 250
    • Current Rating (Max) 30
    • Voltage Rating (Max) 250
    • Mount Method Rivet Eyelet Mount