Products
Services
Contact Us
Technical Resources
Competitor Cross Reference
Check Distributor Stock
Order Sample
Fuse Blocks, Fuseholders and Fuse Accessories
Fuseholders
Back
Fuseholders
15500
Datasheet
Electrical Characteristics
Catalog #
150079
Amps (A)
20
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
3AG/3AB (6.3x32mm)
Check Stock
Order Sample
Catalog #
150145
Amps (A)
20
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
155004A
Amps (A)
4
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
155004U
Amps (A)
4
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
155006A
Amps (A)
6
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
155006U
Amps (A)
6
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
3AG/3AB (6.3x32mm)
Check Stock
Order Sample
Catalog #
155009A
Amps (A)
9
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
155009U
Amps (A)
9
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
155014A
Amps (A)
14
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
155014U
Amps (A)
14
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
155020A
Amps (A)
20
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
155020U
Amps (A)
20
VAC (V)
32
VDC (V)
32
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
01550320
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
01550400
Mounting
In-Line
Fuse Type
SFE Fuse
Check Stock
Order Sample
Catalog #
15507.5A
Amps (A)
7.5
Fuse Type
SFE Fuse
Catalog #
15507.5U
Fuse Type
SFE Fuse
Technical Resources
155_150 Series Inline Type Fuseholder for 2AG and 5 x 20 mm Data Sheet
MexicoPiedras Negras ISOTS 16949
MexicoPiedras Negras ISO 14001