ATO® 155 32V Stackable In-Line Panel-Mount Fuse Holder w/Looped Leads

155014A

  • Electrical Characteristics
    • Catalog # 155014A
    • Mounting Method In-Line
    • Fuse Type Cylindrical
    • Current Rating (Max) 14
    • Voltage Rating (Max) 32