Products
Services
Contact Us
Technical Resources
Competitor Cross Reference
Check Distributor Stock
Order Sample
Fuse Blocks, Fuseholders and Fuse Accessories
Fuseholders
Back
Fuseholders
870
Datasheet
Electrical Characteristics
Catalog #
8700000100
Amps (A)
10
VAC (V)
250
VDC (V)
250
Mounting
Panel Mount
Fuse Type
5x20mm
Check Stock
Order Sample
Technical Resources
870 Series Datasheet
FuseHolders datasheet to Holder/ NO.870...
MexicoPiedras Negras ISOTS 16949
MexicoPiedras Negras ISO 14001