JCASE

JCAS40BP

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # JCAS40BP
      • Ampere Rating (A) 40
      • Fuse Style/Series JCASE
      • Packaging Types for Aftermarket Carded Product
      • VDC (V) 32
      • Current Rating (Max) 4