MICRO TR3 Fuses

262

MICRO™ High-Reliability Very Fast-Acting Subminiature Plug-In Fuse

Datasheet

VDC (V):
125

VAC (V):
125

Resistance
(Ω):

0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.114, 0.14 more

Series Details

272

MICRO™ Very Fast-Acting Subminiature Plug-In Fuse

Datasheet

VDC (V):
125

VAC (V):
125

Resistance
(Ω):

0.0156, 0.0202, 0.0275, 0.0425, 0.0578, 0.088, 0.167, 0.227, 0.271, 0.293 more

Series Details

273

MICRO™ Very Fast-Acting Subminiature Plug-In Fuse

Datasheet

VDC (V):
125

VAC (V):
125

Resistance
(Ω):

0.0156, 0.0202, 0.0275, 0.0425, 0.0578, 0.088, 0.167, 0.227, 0.271, 0.293 more

Series Details

274

FM02 Very Fast-Acting Military Fuses (commercial equivalent - 273 Series)

Datasheet

VDC (V):
125

VAC (V):
125

Resistance
(Ω):

0.0156, 0.0202, 0.0275, 0.0425, 0.0578, 0.088, 0.167, 0.227, 0.293, 0.43 more

Series Details

278

MICRO™ Very Fast-Acting Subminiature Radial Leaded Fuse

Datasheet

VDC (V):
125

VAC (V):
125

Resistance
(Ω):

0.0156, 0.0202, 0.0275, 0.0425, 0.0578, 0.088, 0.167, 0.227, 0.271, 0.293 more

Series Details

279

MICRO™ Very Fast-Acting Subminiature Radial Leaded Fuse

Datasheet

VDC (V):
125

VAC (V):
125

Resistance
(Ω):

0.0156, 0.0202, 0.0275, 0.0425, 0.0578, 0.088, 0.167, 0.227, 0.271, 0.293 more

Series Details

303

Micro™/TR3; Subminiature Fuses

Datasheet

VDC (V):
125

VAC (V):
125

Resistance
(Ω):

0.0131, 0.04, 0.052, 0.08345, 0.1448, 0.532, 0.805, 0.965, 1.15, 1.199 more

Series Details

268

MICRO™ High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

Datasheet

VAC (V):
125

Resistance
(Ω):

0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.14, 0.167 more

Opening:
Very Fast-Acting (FF)

Series Details

269

FM07 Very Fast-Acting Military Fuses (commercial equivalent - 262 Series)

Datasheet

VAC (V):
125

Resistance
(Ω):

0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.114, 0.14 more

Opening:
Very Fast-Acting (FF)

Series Details