303

30311000421

  • Electrical Characteristics
    • Catalog # 30311000421
    • Nominal Melting I2T (A2sec) 0.039
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Cold Resistance (Ohms) 0.08345
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Partner ECAD Models 30311000421
    • Maximum Operating Temperature 70
    • Minimum Operating Temperature -25
    • Interupt Voltage (V) -1 63