385

38511500000

  • Electrical Characteristics
    • Catalog # 38511500000
    • Nominal Melting I2T (A2sec) 12
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Cold Resistance (Ohms) 0.062
    • Opening Transient Tolerant (T)
    • VAC (V) 125
    • Partner ECAD Models 38511500000
    • Maximum Operating Temperature 85
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 125