389

38900600000

  • Electrical Characteristics
    • Catalog # 38900600000
    • Nominal Melting I2T (A2sec) 0.033
    • Nominal Cold Resistance (Ohms) 6.08
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • VDC (V) 250
    • Partner ECAD Models 38900600000
    • Maximum Operating Temperature 85
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 250
    • Interupt Voltage (V) -2 250