395

39504000440

  • Electrical Characteristics
    • Catalog # 39504000440
    • Nominal Melting I2T (A2sec) 0.015
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Cold Resistance (Ohms) 0.22
    • Opening Fast-Acting (F)
    • VAC (V) 125
    • Partner ECAD Models 39504000440
    • Maximum Operating Temperature 85
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 125