396

39616300000

  • Electrical Characteristics
    • Catalog # 39616300000
    • Nominal Melting I2T (A2sec) 100
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Cold Resistance (Ohms) 0.00868
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 125
    • Partner ECAD Models 39616300000
    • Maximum Operating Temperature 85
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 125